Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ascendor
Description
UnaPorte®
Bill of material
UnaPorte
Project name
name
UnaPorte®
Travel height
mm
Enter value for DH
Travel height
mm
cm
inch
ft
Lifting column info
Two-piece lifting column
Door hinge car
Automatic door operator for door on car
Door hinge lifting column
Automatic door operator for door in lifting column
Extended access ramp on car
Access ramp info
max. permitted slope of the lower landing level 0.5°
installation location
exit upper landing
exit upper landing info
The gap between lifting column and upper exit must not be bigger than 10mm
area behind lifting column
area behind lifting column info
Rear wall cladding is required for safety reasons
rear wall cladding
rear wall cladding info
-
Freely placeable column for attaching the wall switch
Emergency call function with GSM speech connection (excluding SIM-card)
SMS remote enquiry incl. emergency call via GSM voice connection (excluding SIM-card)
Voice output
Safety contact strip on the car
Safety contact strip info
Safety contact strip is necessary if the distance between the car and the shearing point is less than 350mm.
Automatic uninterrupted power supply
Indirect RGB LED lighting on the car
Platform position (only for visualization)
Open/Close lifting column (only for visualization)
Open/Close car (only for visualization)
Level of detail of the CAD data
Stops
2 stops
Driving speed
up to 0.15 m/s
Payload
385 kg
Color
Space Requirements / External Dimensions
1690 x 1333 mm | with closed drive basket
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Type Code: UnaPorte®
BIM enhanced:
Uniclass2015
65 80 47 - Lifting platforms and hoists:
Revit
(Metric) Generic Model:
OmniClass 2006
23-50 05 11 Elevators:
OmniClass
23-23 11 11 - Elevators:
eclass
36-46-90 - Elevator (other):