Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ascendor
Description
PLG7 - platform stairlift
Bill of material
PLG7
Project name
name
PLG7
LOD Destination
level of detail
Color
pitch angle
0-47 °
load capacity
225 kg (on request * 300 kg)
warranty
36 months
stair width
mm
Enter value for B
stair width
mm
cm
inch
ft
space in front of stairs
mm
Enter value for PT
space in front of stairs
mm
cm
inch
ft
number of steps
vertical
mm
Enter value for V
vertical
mm
cm
inch
ft
horizontal
mm
Enter value for H
horizontal
mm
cm
inch
ft
hight of first step
mm
Enter value for ES
hight of first step
mm
cm
inch
ft
open / close platform
platform length
mm
platform width
mm
platform position
position
Preview - Generation
Preview
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Type Code: PLG7
Geometrical Properties:
LOG Destination: Architecture
LOG: 300
Physical Properties:
BIM enhanced:
Uniclass2015
65 80 28 21 - Escalators:
Revit
(Metric) Generic Model:
OmniClass 2006
23-50 05 17 Escalators:
CIBSE PDT
Escalator:
OmniClass
23-23 11 13 - Escalators:
BIM categories
Escalators:
Delivery Countries
Austria:
Germany:
Switzerland:
eclass
36-46-04-02 - Escalator: